IESNA:LM-63-2002
[TEST]P1386639
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-840-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12028.9
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1618.3 2018.7 2327.4 2577.6 2752.8 2889.0 2900.2 2844.6 2827.9 2928.0 3200.5 3653.7 4218.2 4699.2 5007.9 5316.5 
5547.3 5653.0 5655.7 5502.8 5169.1 4151.4 3311.7 2688.8 1988.1 1462.6 945.4 636.8 606.2 481.0 367.0 311.4 244.7 175.2 
61.2 11.1 2.8 0.0 
1618.3 2007.6 2313.5 2560.9 2752.8 2880.7 2902.9 2858.5 2844.6 2933.5 3194.9 3676.0 4215.4 4688.1 5010.6 5299.8 
5530.6 5655.7 5641.8 5502.8 5196.9 4268.2 3339.5 2755.6 2027.1 1465.4 956.5 656.2 609.0 486.6 375.4 314.2 253.0 180.7 
69.5 13.9 2.8 0.0 
1618.3 1999.3 2302.3 2549.8 2750.0 2891.8 2944.7 2916.8 2902.9 2975.2 3192.1 3612.0 4101.4 4565.7 4893.9 5152.5 
5380.5 5519.5 5547.3 5463.9 5213.6 4688.1 3692.6 2969.7 2232.8 1596.1 1087.2 734.1 670.1 525.5 400.4 333.7 280.8 
203.0 139.0 38.9 5.6 0.0 
1618.3 1971.4 2263.4 2513.7 2727.8 2905.7 3000.3 3008.6 3017.0 3069.8 3214.4 3489.7 3904.0 4337.7 4696.4 4918.9 
5113.5 5277.6 5355.4 5349.9 5235.9 4957.8 4387.8 3634.2 2783.4 1943.6 1387.5 884.2 814.7 603.4 431.0 344.8 286.4 
191.9 133.5 55.6 5.6 0.0 
1618.3 1954.8 2246.7 2480.3 2708.3 2908.5 3069.8 3142.1 3175.4 3222.7 3328.4 3500.8 3753.8 4101.4 4432.3 4699.2 
4913.3 5071.8 5199.7 5266.5 5233.1 5130.2 4899.4 4396.1 3681.5 2905.7 1963.1 1315.2 1170.6 795.3 517.2 339.2 258.6 
203.0 133.5 50.1 5.6 0.0 
1618.3 1910.3 2168.9 2419.1 2649.9 2875.1 3080.9 3222.7 3308.9 3375.6 3461.8 3603.7 3790.0 4023.5 4304.4 4593.6 
4827.1 5030.1 5166.4 5269.2 5341.5 5333.2 5263.7 5108.0 4743.7 4145.9 3397.9 2424.7 2146.6 1315.2 806.4 489.4 
339.2 233.6 105.7 38.9 8.3 0.0 
1618.3 1874.1 2099.4 2330.1 2547.0 2780.6 3003.0 3206.0 3359.0 3486.9 3598.1 3709.3 3848.3 4045.8 4248.8 4529.6 
4802.1 5080.2 5302.6 5488.9 5639.1 5803.1 5861.5 5900.4 5922.7 5750.3 5352.7 4176.5 4015.2 3242.2 1896.4 1065.0 
558.9 264.2 119.6 50.1 13.9 0.0 
1618.3 1813.0 1990.9 2199.5 2394.1 2608.2 2822.3 3044.8 3242.2 3431.3 3609.2 3767.7 3917.9 4059.7 4215.4 4387.8 4588.0 
4818.8 5080.2 5344.3 5619.6 5903.2 6223.0 6395.4 6553.9 6681.8 6181.3 5722.5 5664.1 5174.7 4215.4 3297.8 
1882.5 675.7 294.7 91.8 19.5 0.0 
1618.3 1735.1 1879.7 2038.2 2202.2 2377.4 2547.0 2730.5 2914.1 3108.7 3311.7 3509.1 3706.5 3934.5 4162.6 4373.9 4610.2 
4860.5 5133.0 5438.9 5767.0 6181.3 6712.4 7048.8 7440.9 7699.5 7446.4 7680.0 7691.1 7485.4 6943.2 5906.0 
3467.4 1443.1 375.4 75.1 22.2 0.0 
1618.3 1729.5 1860.2 2002.0 2160.5 2335.7 2491.4 2672.2 2833.4 3019.7 3222.7 3411.8 3617.6 3834.4 4065.2 4287.7 4535.2 
4791.0 5069.0 5391.6 5753.1 6206.3 6751.3 7112.8 7532.6 7805.1 7602.2 7885.8 7905.2 7674.5 7212.9 6153.5 
3386.8 1259.6 328.1 64.0 22.2 0.0 
1618.3 1668.4 1737.9 1840.8 1949.2 2063.2 2196.7 2319.0 2452.5 2605.4 2750.0 2894.6 3055.9 3219.9 3414.6 3587.0 3778.8 3987.4 
4229.3 4510.1 4824.3 5277.6 5691.9 6033.9 6478.8 6620.6 6534.4 6743.0 6717.9 6353.7 5753.1 4724.2 2274.5 533.9 
133.5 38.9 22.2 0.0 
1618.3 1635.0 1671.1 1726.8 1801.8 1890.8 1977.0 2074.3 2180.0 2288.4 2399.7 2513.7 2624.9 2752.8 2880.7 3005.8 3133.7 3281.1 
3456.3 3659.3 3920.6 4268.2 4532.4 4816.0 5121.9 5174.7 5077.4 5080.2 4991.2 4574.1 3995.7 3125.4 1418.1 397.6 
122.3 41.7 22.2 0.0 
1618.3 1593.3 1582.2 1601.6 1635.0 1676.7 1729.5 1790.7 1851.9 1915.8 1979.8 2035.4 2088.2 2141.1 2188.3 2221.7 2249.5 2277.3 2296.8 
2341.3 2419.1 2483.1 2485.9 2469.2 2438.6 2291.2 2135.5 1882.5 1821.3 1476.5 1090.0 795.3 406.0 208.5 86.2 38.9 22.2 0.0 
1618.3 1512.6 1434.8 1382.0 1359.7 1348.6 1359.7 1370.8 1390.3 1407.0 1412.5 1404.2 1382.0 1354.2 1309.7 1251.3 1176.2 1095.6 1023.3 
959.3 892.6 837.0 784.1 736.9 686.8 625.6 556.1 500.5 481.0 411.5 330.9 250.3 169.6 114.0 69.5 33.4 16.7 0.0 
1618.3 1440.4 1304.1 1217.9 1187.3 1201.2 1229.0 1251.3 1270.7 1273.5 1262.4 1234.6 1195.7 1145.6 1098.3 1039.9 981.6 925.9 873.1 
814.7 739.6 678.5 631.2 603.4 583.9 578.4 550.6 517.2 511.6 472.7 397.6 314.2 208.5 119.6 75.1 36.1 13.9 0.0 
1618.3 1382.0 1204.0 1131.7 1140.0 1173.4 1206.8 1229.0 1234.6 1223.5 1190.1 1145.6 1098.3 1051.1 1001.0 959.3 912.0 853.6 792.5 
734.1 692.4 664.6 645.1 625.6 609.0 589.5 558.9 503.3 492.2 458.8 408.7 303.1 241.9 147.4 69.5 30.6 11.1 0.0 
1618.3 1326.3 1137.3 1095.6 1128.9 1167.9 1204.0 1217.9 1209.6 1179.0 1137.3 1087.2 1039.9 998.2 956.5 906.5 870.3 834.2 784.1 
748.0 723.0 695.1 639.5 600.6 572.8 545.0 511.6 472.7 461.6 422.7 328.1 300.3 266.9 216.9 125.1 50.1 8.3 0.0 
1618.3 1281.9 1095.6 1084.4 1123.4 1170.6 1195.7 1206.8 1190.1 1145.6 1092.8 1037.2 989.9 948.2 909.3 884.2 859.2 831.4 806.4 
750.8 697.9 661.8 625.6 589.5 547.8 506.1 467.1 428.2 417.1 367.0 322.5 275.3 230.8 180.7 133.5 58.4 5.6 0.0 
1618.3 1251.3 1070.5 1081.7 1131.7 1167.9 1201.2 1201.2 1167.9 1117.8 1059.4 1001.0 956.5 917.6 884.2 859.2 825.8 778.6 736.9 
697.9 659.0 620.1 581.1 542.2 508.8 475.5 439.3 403.2 389.3 353.1 317.0 272.5 222.4 164.1 102.9 38.9 5.6 0.0 
1618.3 1229.0 1067.8 1081.7 1134.5 1176.2 1198.4 1190.1 1151.2 1092.8 1026.0 973.2 931.5 895.4 875.9 837.0 773.0 700.7 672.9 
647.9 606.2 575.6 547.8 508.8 481.0 447.7 417.1 375.4 364.3 336.5 297.5 255.8 211.3 172.4 91.8 41.7 2.8 0.0 
1618.3 1217.9 1065.0 1087.2 1137.3 1181.8 1195.7 1187.3 1142.8 1076.1 1009.4 953.7 914.8 887.0 870.3 809.2 725.7 667.3 645.1 
614.5 586.7 547.8 514.4 483.8 461.6 436.6 406.0 367.0 361.5 333.7 297.5 253.0 211.3 166.8 97.3 41.7 2.8 0.0 
1618.3 1217.9 1065.0 1087.2 1140.0 1179.0 1195.7 1184.5 1142.8 1067.8 1003.8 953.7 912.0 889.8 867.5 806.4 725.7 664.6 647.9 
614.5 583.9 545.0 514.4 478.3 461.6 436.6 403.2 367.0 361.5 336.5 294.7 247.5 208.5 144.6 102.9 36.1 2.8 0.0 
